Safety Eyewear
Uvex Seismic Readers
Uvex Seismic Readers

Uvex Seismic Readers is a sealed eyewear that protects against impact, dust and debris. It has a flame-resistant, cushioned-lined subframe, and a removable headband is available for all-day comfort. Uvex Seismic Readers are available in three diopter strengths: +1.5, +2.0 and +2.5 magnifications.Features & Benefits:
- PC lens, Uvextra AF
- Face cushioning, padded temple tips, flexible nose pads, adjustable headband is available
- Available in wide range of lens tints. Subframe and headband are flame-resistant and latex free
- Replaceable subframe, detachable headband available
- Sealed style frame
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard (with sub frame)
- Uvextra Anti-Fog coating
- Replaceable, flame-resistant, cushion-lined subframe
- Face cushioning and padded temple tips
- Soft, flexible nose pads reduce slippage
- Adjustable, flame-resistant headband available
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade –level filtering 99.9% UVB/UVA protection
- Cushion-lined subframe is replaceable
- Headband is available
- Uvex Seismic non-readers available
- 3/4 Frame
- Product Type : Sealed Eyewear
- Frame Style : Full Frame
- Nose Bridge Style : Flexible | Soft
- Temple Options : Cushioned | Headband
- Product Platform Advantages : Comfortable; Adjustable; Sealed protection; Flame resistant and latex free replaceable parts available.
- Browbar : Cushioned
- Frame Color : Black
- Lens Color : Clear
- Lens Coating : Uvextra AF
Name
Description
File size
690.72 KB
693.68 KB
643.69 KB
Image
SKU
Description
S0663X
Honeywell Uvex Seismic® 2.5 Black Safety Glasses With Clear Anti-Fog Lens
S0661X
Honeywell Uvex Seismic® 1.5 Metallic Blue Safety Glasses With Clear Anti-Fog Lens
S0662X
Honeywell Uvex Seismic® 2 Black Safety Glasses With Clear Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now