Safety Eyewear
Uvex Ignite
Uvex Ignite
Uvex Ignite is a unilens design that provides close-to-the face protection and superior coverage. Sleek, sporty frameless design for lightweight, all-day comfort. Adjustable nosepiece reduces slippage and provides comfortable fit. Available in Ultra-dura hardcoat or Uvextra anti-fog coating.Features & Benefits:
- Uvextra anti-fog or Ultra-dura anti-scratch coating
- Wraparound lens design that is close-to-the-face
- Lightweight for all day wear
- Soft temple tip pads
- Available in a selection of tints
- Sleek, sporty, frameless unilens design
- ANSI Z87.1+- 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 25,035 - Brazil
- Uvextra Anti-Fog coating
- Ultra-dura Anti-scratch coating
- Sleek, sporty frameless design for lightweight, all-day comfort
- Adjustable nosepiece reduces slippage and provides comfortable fit
- Soft temple tip pads ensure a fit that is both comfortable and secure
- 9-base wraparound lens design provides protection and superior coverage
- U6 grade-level lens filtering 99.9% of UVB/UVA protection
- Provides a fit that is both comfortable and secure
- Certified to meet ANSI+ 2015 standards
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Provides lightweight, close-to-the face, all-day comfort
- Uni-lens comfort
- Lens Coating : HC | Uvextra AF
- Temple Options : Cushioned
- Frame Color : Black & Silver | Metallic Red & Silver
- Frame Style : Frameless
- Nose Bridge Style : Adjustable
- Product Platform Advantages : Lightweight; Close-to-the-face protection and comfort
- Browbar : Wrap Around
- Lens Color : Variety of Lens Tints
- Product Type : Safety Eyewear
Name
Description
File size
143.25 KB
Image
SKU
Description
S4410
IGNITE MET RED CL UD
S4411
IGNITE MET RED GY UD
S4400
Honeywell Uvex Ignite™ Sandstone Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S4401
IGNITE BLACK SILV GY UD
S4411X
IGNITE MET RED GY UXTRA
S4410X
IGNITE MET RED CL UXTRA
S4412
IGNITE MET RED REF50 UD
S4413
IGNITE MET RED MIR UD
S4401X
IGNITE BLACK SILV GY UXTRA
S4402
IGNITE BLACK SILV REF50 UD
S4400X
Honeywell Uvex Ignite™ Black, Silver Safety Glasses With Clear Anti-Fog Lens
S4403
IGNITE BLACK SILV MIR UD
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now