Safety Eyewear
Uvex Horizon™
Uvex Horizon Flip-Ups
Uvex Horizon specialty eyewear offers a classic flip-up style, which is perfect for welders and industrial workers. Shaded lens protects against high-intensity light, while clear lens offers superior impact protection. Side shields for extra protection against flying particles.Features & Benefits:
- Available in Hardcoat lens coating
- Flip-up lenses are offered in Welding Shade 3.0, 5.0 or SCT-Colbalt Blue
- Side shields for extra protection against flying particles
- ANSI Z87.1+ 2015
- Hardcoat coating
- Classic flip-up style, perfect for welders and industrial workers
- Available in Hardcoat lens coating
- U6 grade –level lens filtering 99.9% UVB/UVA, protecting for far and near UV transmittance
- Certified to meet ANSI Z87.1+ 2015 standard
- Dependable, cost-effective solution for environments requiring safety eyewear
- Flip-ups
- Product Type : Safety Eyewear
- Temple Options : Spatula
- Lens Coating : HC
- Lens Color : Shade 3.0 | Shade 5.0 | Cobalt Blue
- Product Platform Advantages : Shaded lens protects against high-intensity light , while clear lens offers superior impact protection; Side shields for extra protection against flying particles; Available with scratch-resistant Hardcoat.
- Frame Color : Black
Name
Description
File size
Image
SKU
Description
S212
Honeywell Uvex Horizon™ Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat Lens
S213
Honeywell Uvex Horizon™ Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat Lens
S214
HORIZON FLIP-UP COBALT HC
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now