Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Bandit

Uvex Bandit

Uvex Bandit_1
Uvex Bandit safety eyewear allows for comfort and protection with a frame designed for a dual-lens look. Sporty wrap-around temples provide non-slip fit and comfort. Adjustable temple length. Lifetime frame guarantee and economical lens replacement system. Made in USA.Features & Benefits:
  • Available in Ultra-dura Hardcoat
  • Available in Uvextreme Anti-Fog
  • Sporty wrap-around temples provide non-slip fit
  • Available in an assortment of lens tints
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Stylish frame designed for a dual-lens look
Certifications:
  • ANSI Z87.1+2015
  • CA 18,829 - Brazil
  • Meets Vo ballistic test for impact
Polycarbonate Lens Coatings available in:
  • Ultra-dura HC coating
  • Uvextreme AF coating
Fit:
  • Sporty wrap-around temples provide non-slip fit
  • Adjustable temple length
Protection:
  • Available in a various lens tints
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Meets Mil Vo ballistic test for impact (except SCT-Gray)
  • Certified to meet ANSI+ 2015 standards
Value Proposition:
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Made in USA
  • Frame Flexibility : Adjustable temple
  • Frame Color : Black | Blue | Patriot Red - White - Blue
  • Lens Color : Variety of Lens Tints
  • Product Type : Safety Eyewear
  • Temple Options : Spatulite
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Product Platform Advantages : Wrap-around temples provide non-slip fit and comfort; Adjustable temple length; Lifetime frame guarantee and economical lens replacement system; Offered in Anti-fog or hardcoat coatings; Made in USA.
Image
SKU
Description
S1603
Honeywell Uvex Bandit™ Black Safety Glasses With Brown Anti-Scratch/Hard Coat Lens
S1604
BANDIT BLACK MIRROR UD SPAT
S1600-H5
Honeywell Uvex Bandit™ Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1600X
Honeywell Uvex Bandit™ Black Safety Glasses With Clear Anti-Fog Lens
S1601
BANDIT BLACK AMBER UD SPAT
S1603X
Honeywell Uvex Bandit™ Black Safety Glasses With Brown Anti-Fog Lens
S1606
BANDIT BLACK SCT-REFLECT 50 UD
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now