Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex® SVP 200

Uvex SVP 200

Uvex® SVP 200_3
Uvex SVP 200 offers stylish, low-profile and very lightweight fit for all day comfort. It has flexible temple tips, 10-base, dielectric, wraparound frame, and is available in anti-fog and hardcoat anti-scratch coatings. Uvex SVP 200 offers perfect fit for all part-time and full-time workers, including female and ethnic facial profiles.Features & Benefits:
  • PC lens, HC, Uvextra AF
  • Stylish, VERY lightweight, 10-base wrap-around frame
  • Flexible tips
  • Molded nosepiece
  • Available in many lens tints
Certifications
  • ANSI Z.87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Hardcoat, and Uvextra AF (except mirrors)
Fit:
  • VERY lightweight, full 10-base wrap-around coverage
  • Flexible temple tips for comfortable, secure fit
  • Molded nose bridge
Protection:
  • U6 grade – level lens filters > 99.9% UVB/UVA for far and near UV transmittance
  • Dielectric frame
  • Available in multiple lens tints and frame colors
  • Certified to meet ANSI+ 2015 and CSA 2015 standards
Value Proposition:
  • Stylish simplicity at excellent value
Style:
  • Frameless
Image
SKU
Description
SVP200
UVEX SVP200 CLEAR FRAME CLEAR LENS TINT HARDCOAT ANTISCRATCH COATING
SVP201
UVEX SVP200 CLEAR FRAME CLEAR LENS TINT ANTI-FOG LENS COATING
SVP202
UVEX SVP200 GRAY FRAME GRAY LENS TINT HARDCOAT ANTISCRATCH COATING
SVP203
UVEX SVP200 GRAY FRAME GRAY LENS TINT ANTI-FOG COATING
SVP204
UVEX SVP200 AMBER FRAME AMBER LENS TINT ANTI-FOG COATING
SVP205
UVEX SVP200 BLUE FRAME CLEAR LENS TINT ANTI-FOG COATING
SVP206
UVEX SVP200 BLUE FRAME BLUE MIRROR HARDCOAT ANTISCRATCH COATING
SVP207
UVEX SVP200, BLUE FRAME I/O LENS TINT HARDCOAT ANTISCRATCH COATING
SVP208
UVEX SVP200, PINK FRAME CLEAR LENS TINT ANTI-FOG COATING
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now