Check icon

Success

Your request has been successfully submitted.

Parts and Accessories

Welding Filters, Plates and Lenses

Welding Filters, Plates and Lenses

Welding Filters, Plates and Lenses_1
Fibre-Metal provides a full selection of welding filters, safety and cover plates and lenses for our welding helmetsand goggles. Our HIGH PERFORMANCE line includes a topquality plate or lens for virtually every metal fabricating application.All products are produced to the highest standards with rigid qualitycontrol to enhance a fabricators view of the job for maximumproductivity while providing protection in accordance with ANSIZ87.1 requirements. To get the most from a Fibre-Metal weldinghelmet or goggle, equip it with HIGH PERFORMANCE filter,safety and cover plates or lenses.Features & Benefits:GLASS FILTERS Precision cut to true size for a better fit. Optically correct with consistent shading throughout the plate or lens for welder protection and comfort.POLYCARBONATE FILTERS About 1/3 the weight of a comparable glass filter, and many times more impact resistant, polycarbonate filters are the choice of high production welders.GOLD PLATED FILTERS All the advantages of a polycarbonate filter, with the benefit of a gold coating which reflects up to 99% of infrared light, reducing the temperature inside the helmet. A cooler, more comfortable welder will stay on the job longer and produce more.POLYCARBONATE SAFETY PLATE Injection molded, optically correct, lightweight, impact resistant polycarbonate plate provides an extra margin of protection.CR39 COVERSTop quality cover plates contain a higher percentage of CR39 material than any other brand including those that claim to be “100% CR39″. Higher quality provides better protection and a longer service life for expensive filter plates.POLYCARBONATE WELDING MAGNIFIERS (CHEATERS)Injection-molded in one piece from a special optical grade polycarbonate, reduces eye fatigue and irritation because it is optically correct. It is the only magnifier on the market designed for an optimum 12″ working distance from the weld instead of the usual 6″ distance. Silicone hardcoating protects the surface from scratches and scuffs.
  • For Use With : Welding Helmets; Goggles
Image
SKU
Description
1092
Honeywell Black Plastic Fibre-Metal® Accessories Retaining Spring
3651.75
Magnifier, Polycarbonate, Omni-View 2'' x 4 1/4'', .75 to 2.50
3651.25
Magnifier, Polycarbonate, Omni-View 2'' x 4 1/4'', .75 to 2.50
475-H5
Honeywell Black Leather Fibre-Metal® Accessories Handshield
FMADF913
FMBM11
FMBM10
CL452
Fibre-Metal® High performance Safety Plate measuring 4 1/2" X 5 1/4" is made from impact resistant polycarbonate that offers added margin of protection. Safety plate with injection molding is optically correct and features lightweight design.
FMADF10
FMBV913
ADF Filter, Variable Shades 9-13, Fits 2999, 999, FMX, 2090 (Adapter Kit Needed for 2090)
FMADF913W
P241SH13
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P241SH8
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P247SH11
Polycarbonate Filter, Fed-Spec 2'' x 4 1/4'', Shades 5, 6, 9-12
P247SH10
Fibre-Metal® P-247 High performance Shade 10 Filter Lens measuring 2" X 4 1/2" is made from durable polycarbonate. Lens offering high impact resistance is an ideal choice for high production welders.
P241SH11
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P241SH12
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P241SH3
FILTER PL,GLASS,SH-3,2X4
P241SH6
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P457SH12
Polycarbonate Filter, Fed-Spec 4 1/2'' x 5 1/4'', Shade 9-12
P241SH10
Filter Plate Heat Treated Glass 2'' x 4 1/4'' Shades 5-14
P457SH11
Polycarbonate Filter, Fed-Spec 4 1/2'' x 5 1/4'', Shade 9-12
P242
Fibre-Metal® P242 Clear Plastic Outside Cover Plate contains a higher percentage of CR-39 material than any other brand including those that claim to be 100% CR-39. The cover plate protects expensive filters.
P458SH11
Fibre-Metal® P-458 High performance Shade 11 Omni-View® Filter Plate measuring 4 1/2" X 5 1/4" is made from durable polycarbonate. Lens reflects up to 99% of infrared light and minimizes temperature inside the helmet with its gold coating.
P247SH12
Polycarbonate Filter, Fed-Spec 2'' x 4 1/4'', Shades 5, 6, 9-12
P451SH11
Filter Plate Heat Treated Glass 4 1/2 '' X 5 1/4'' Shades 5,8-13
P458SH8
Filter plate polycarbonate gold coated, 4 1/2'' x 5 1/4'', Shades 4-14
P451SH10
Filter Plate Heat Treated Glass 4 1/2 '' X 5 1/4'' Shades 5,8-13
P451SH12
Filter Plate Heat Treated Glass 4 1/2 '' X 5 1/4'' Shades 5,8-13
P247SH9
Polycarbonate Filter, Fed-Spec 2'' x 4 1/4'', Shades 5, 6, 9-12
P458SH10
P457SH10
Polycarbonate Filter, Fed-Spec 4 1/2'' x 5 1/4'', Shade 9-12
P458SH12
Filter plate polycarbonate gold coated, 4 1/2'' x 5 1/4'', Shades 4-14
P458SH9
Filter plate polycarbonate gold coated, 4 1/2'' x 5 1/4'', Shades 4-14
PC90110
P458SH13
Fibre-Metal® P-458 High performance Shade 13 Omni-View® Filter Plate measuring 4 1/2" X 5 1/4" is made from durable polycarbonate. Lens reflects up to 99% of infrared light and minimizes temperature inside the helmet with its gold coating.
CL242
NPC-242
P241SH5
3651.00
P452
3651.50
3652.00
3652.50
P241SH9
P248SH10
P248SH11
3652.25
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now