Check icon

Success

Your request has been successfully submitted.

Parts and Accessories

Uvex Clear® Plus Permanent Lens Cleaning Station

Uvex Clear® Plus Permanent Lens Cleaning Station

Uvex Clear® Plus Permanent Lens Cleaning Station_1
From the experts in lens technology comes a lens cleaner that swiftly lifts and removes tough dirt, debris and even oily fingerprints to restore optical clarity. Uvex Clear® Plus Lens Cleaner reduces visible soil to below detectable limits leaving no haze, streaks or residue behind. It also has a pleasant smell and it’s toxic-free!Our improved formula delivers safe, effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve, long-lasting clean.Uvex Clear® Plus Permanent Lens Cleaning Station includes:
  • One (1) 16 oz. bottle of Uvex Clear Plus Cleaning Solution
  • 4 boxes of 500 tissues
  • A 3.5” x 4.5” mirror
Features and benefits:
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now