Hard Hats
The K2 A29
The K2 A29
A versatile shell design in HDPE featuring strength and rigidity in a lightweight hard hat. Accessory slots and 4-point nylon web suspension with forehead comfort band and crown pad. Short peak version (A29SPR) allows increased overhead vision. Meets ANSI Z89.1-2009 Type 1 Class E.Features & Benefits:
- A versatile shell design in HDPE featuring strength and rigidity in a lightweight hard hat.
- Accessory slots and 4-point nylon web suspension with forehead comfort band and crown pad.
- Short peak version (A29SPR) allows increased overhead vision. Meets ANSI Z89.1-2009 Type 1 Class E.
- Suspension Type : 4-Point
- Standards : ANSI Z89.1-2009 Type 1 Class E
- Shell Material : HDPE
- Height Adjustment : 3-Level
- Accessory Slots : Yes
- Custom Imprints Available : Yes
- Package Quantity : 20 case
Image
SKU
Description
A29010000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Quick-Fit adjustment, 4 anchor points for chin strap.
A29020000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Quick-Fit adjustment, 4 anchor points for chin strap.
A29040000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Quick-Fit adjustment, 4 anchor points for chin strap.
A29030000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Quick-Fit adjustment, 4 anchor points for chin strap.
A29174538
A29 CAP SIMMONS
A29R010000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A29R013632
A29R CAP PPL ELECTRIC UTILITIES
A29R030000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A29R044468
A29R CAP SHAEFFER ELECTRIC
A29R070000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A29R150000
'K2'' - Hard hat without rain trough, HDPE shell, 4 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A29R174901
A29R CAP MCT SERVICES
A29034538
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now