Face Shields
Uvex Bionic
A revolutionary face shield designed for rugged jobs
Extremely lightweight and highly adjustable for all-day comfort it’s perfect for workers exposed to impact, chemical splash, and airborne debris.Features & Benefits:
- The Bionic Shield is a revolutionary face shield. Designed for rugged jobs, it’s tough where it has to be, yet extremely lightweight and balanced for all-day comfort.
- Its techno logically advanced design enables the Bionic Shield to more easily stand up to airborne debris, splash and welding infrared radiation
- Highly adjustable, with an easily replaceable visor, the Bionic Shield is the face shield workers want to wear.
- Enhanced protection from airborne debris.
- Excellent optics and increased visibility.
- Easily replaceable visor with dual position choices.
- Secure visor attachment.
- Lightweight and balanced, ergonomic design for extended use.
- Comfortable cell foam on back of headgear.
- Breathable, removable, washable headband.
- Black matte finish.
- Comfortably worn with most goggles and respirators.
- Face shield offers secondary protection and must be worn with spectacles or goggles.
- Perfect for workers exposed to falling or flying objects, impact, chemical splash, and airborne debris.
- Hard hat accessory is compatible with multiple hard hats and was tested with Sperian as well as major competitor styles.
- Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
- Face Shield Type : Revolutionary Full Shield
- Hard Hat Adaptable : Yes
- Dielectric : Yes
- Chin Protector : Yes
- Facescreen : Clear Window
- Head Gear Material : ABS
Image
SKU
Description
S8510
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield System
S8565
Honeywell Bionic® Green Shade 5 Uncoated Polycarbonate Faceshield
S8590
Honeywell Gray Plastic Uvex® Hard Hat Adapter
S8500
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield System
S8515
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield System
S8595
Honeywell Bionic® Suspension
S8580
Bionic Replacement Sweatband
S8505
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield System
S8550
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield
S8555
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield
S8560
Honeywell Bionic® Green Shade 3 Uncoated Polycarbonate Faceshield
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now