Check icon

Success

Your request has been successfully submitted.

Face Shields

Faceshield Screens

Faceshield Screens

placeholder
Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities). Metal screens deliver high heat resistance for those applications where ambient temperatures are high. Mesh screens have the added bonus of never fogging in high humidity environments.Features & Benefits:
  • Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities).
  • Metal screens deliver high heat resistance for those applications where ambient temperatures are high.
  • Mesh screens have the added bonus of never fogging in high humidity environments
Image
SKU
Description
A8152/40
Faceshield - clear flat die cut visor - 8'' x 15 1/2'' / 20.3 x 39.4cm - polycarbonate, 0.040 in/1.0mm - 10 per package, 10 packages per case (100 units).
A8152G/40
Faceshield - green flat die cut visor - 8'' x 15 1/2'' / 20.3 x 39.4cm - polycarbonate, 0.040 in/1.0mm - 10 per package, 10 packages per case (100 units).
A8154
Faceshield - formed - 8'' x 15 1/2'' / 20.3 x 39.4cm - 0.040 in/1.0mm - clear polycarbonate - 1 per package, 50 packages per case.
A0202/60
Faceshield - clear flat die cut visor - 10'' x 20'' / 25.4 x 50.8cm- polycarbonate, 0.060 in/1.5mm - 10 per package, 8 packages per case (80 units).
A8154G
Faceshield - formed - 8'' x 15 1/2'' / 20.3 x 39.4cm - 0.040 in/1.0mm - green polycarbonate - 1 per package, 50 packages per case.
RST-61032
Face Shield
FS01-H5
Honeywell North® 7" X 15 1/2" Black Metal Mesh Faceshield
FS03-H5
Honeywell North® 7" X 15 1/2" Black Metal Mesh Faceshield
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy