Sleeves
Stainless Steel Mesh Body Protection - Sleeves
Stainless Steel Mesh Body Protection - Sleeves
Garments made of stainless steel mesh are the ultimate in protection of the body against cut, and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned, making them resistant to bacteria.Features & Benefits:
- Stainless steel metal mesh offers an extreme level of cut protection.
- Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
- Sleeves are available in several different style variations.
- Aprons, and tunics are also available in different style, size and length variations.
- Titanium styles, for lightweight comfort, are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
- Material : Stainless Steel
- Size : Multiple Sizes
- Color : Black | Gray
Image
SKU
Description
A588XL E
Stainless steel metal mesh sleeve w/elastic straps (wrist to shoulder)
A588M E
Stainless steel metal mesh sleeve w/elastic straps (wrist to shoulder)
A588L E
Stainless steel metal mesh sleeve w/elastic straps (wrist to shoulder)
A588S E
Stainless steel metal mesh sleeve w/elastic straps (wrist to shoulder)
D2588M
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
D2588S
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
D2588XXL
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
D2588XL
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
D2588L
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
D2588XXXL
S S MESH DOUBLE SLEEVE XXX-LA
ST200M
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
ST200XXL
SS MESH DOUBLE SLEVE WITH
ST200XL
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
ST200S
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
ST200L
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
ST200XS
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
ST200XXXL
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now