Check icon

Success

Your request has been successfully submitted.

Sleeves

SilverShield - SSS

SilverShield - SSS

SilverShield - SSS_1
Silvershield is resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.Sleeves are 20 in long, 2.7 mil, elastic cuff at both ends.Features & Benefits:
  • Cleanroom, chemical resistant glove, nitrile formulation has superior solvent resistance.
  • 100% powder free, reducing the particulate contaminiation, cleanroom packaged and double bagged.
  • Testing IEST-RP-CC005.3 (modified) particulate and extractables; ASTM 739 permeation.
  • Suitable for up to class 100 cleanroom.
Image
SKU
Description
SSS
Honeywell SilverShield 18" Sleeves resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones. Size 9
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now