Check icon

Success

Your request has been successfully submitted.

Sleeves

Arm Protection Perfect Fit CRT

Arm Protection Perfect Fit CRT

placeholder
Perfect Fit CRT (Cut-Resistant Technology), provides excellent protection against cut, slash and abrasion. Each double ply sleeve offers ANSI level 4 cut protection and abrasion level 4. CRT is a proprietary blend of cut-resistant fibers for the ultimate in cut protection.Features & Benefits:
  • Honeywell introduces it's newest addition to the Perfect Fit, cut-resistant line
  • Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell, and offers excellent cut protection in a light weight seamless, double-ply sleeve
  • Perfect Fit CRT's proprietary blend of cut-resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid sleeves
  • Color : Yellow; Black Speckled
  • Material : Aramid; Silica; HPPE Blend
  • Standards : ANSI ASTM D3389-05 Level-3; ANSI ASTM F1790-97 Level-4
  • Cut Resistance : ANSI ASTM F1790-97 Level-4
Image
SKU
Description
CRTS-2-24TH-3BT
24" SLEEVE/2 PLY CUT RESISTANT
CRTS-2-18TH
2-PLY CUT RESISTANT FIBER
CRTS-2-14
2-PLY CUT RESISTANT FIBER
CRTS-2-14TH
2-PLY CUT RESISTANT FIBER
CRTS-2-18
2-PLY CUT RESISTANT FIBER
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy