Gloves
Tuff-Coat Cut Resistant
Tuff-Coat Cut Resistant
Tuff-Coat dipped gloves provide durable hand protection without sacrificing dexterity.Features & Benefits:
- Tuff-Coat, cut-resistant series are seamless knit liners with durable quality coatings.
- Tuff-Coat liners feature DuPont KEVLAR brand fiber that are soft and comfortable, with no seams to rub and chafe - like cut & sewn gloves can.
- Tuff-Coat quality dip coatings are available in either natural rubber or nitrile for added protection, and to inhibit liquid penetration.
- Tuff-Coat gloves are ANSI/ASTM rated cut-level 2 for excellent protection against cuts and abrasions.
- Coating Material : Natural Rubber
- Cut Resistance : ANSI - ASTM F1790-97 Level-2
- Standards : ASTM 3389-05 Level-3; EN388 Level-1; ANSI-ASTM F1790-97 Level-2
- Abrasion Resistance : ASTM 3389-05 Level 3; EN388 Level 1
- Lining Material : Kevlar
- Size : Multiple Sizes
Image
SKU
Description
KV200-M
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue, KV200/8M
KV200-XXL
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-L
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-XL
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-S
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now