Check icon

Success

Your request has been successfully submitted.

Gloves

Thermal Knits

Thermal Knits

Thermal Knits_1
Honeywell thermal knits are offered in a variety of weights, materials, sizes and cuff and coating options.Features & Benefits:
  • Thermal knit gloves are manufactured with the same machinery as seamless knit gloves but with terry "loops" incorporated into the knit to provide excellent insulation against extreme temperatures, and a high level of cut-resistance.
  • Seamless Thermal knits are offered in a variety of weights, materials, sizes and cuff and coating options for the ultimate in performance, comfort and fit.
Image
SKU
Description
24ALC-GY-1
Honeywell Loop-out Ladies Natural/Gray Gloves With Straight Cuff
24AC-GY-1
Cotton/Polyester na na Natural
TSK19AL
7 Cotton/Polyester Natural NA NA NA
TK14AL-10
Cotton Blend Natural NA NA NA
TTC24GC-8
NA Twaron® and poly/cotton Yellow/Gray NA NA NA
TTC24GC-9
NA Twaron® and poly/cotton Yellow/Gray NA NA NA
TTC24GC-7
NA Twaron® and poly/cotton Yellow/Gray NA NA NA
TK14A-1
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now