Check icon

Success

Your request has been successfully submitted.

Gloves

Stainless Steel Mesh Body Protection - Shirts

Stainless Steel Mesh Body Protection - Shirts

placeholder
Garments made of stainless steel mesh are the ultimate in protection of the body against cut, and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned, making them resistant to bacteria.Features & Benefits:
  • Stainless steel metal mesh offers an extreme level of cut protection.
  • Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
  • Sleeves are available in several different style variations.
  • Aprons, and tunics are also available in different style, size and length variations.
  • Titanium styles, for lightweight comfort, are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
  • Reusability : Reusable
  • Material : Stainless Steel
  • Size : Multiple Sizes
  • Covers : Arm; Torso
Image
SKU
Description
A218L
Stainless steel metal mesh double sleeve w/stainless steel full t-shirt
MT50S
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50XXL
STRAIGHT MESH TUNIC NO SPLIT X
MT50L
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50S S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50M
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50M S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50L S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50XL S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50XL
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy