Check icon

Success

Your request has been successfully submitted.

Gloves

Pure Fit - General Purpose

Pure Fit - General Purpose

Pure Fit - General Purpose_1
Pure Fit, lightweight dipped gloves are available in a variety of liners and coatings. Each style has excellent dexterity and grip. Comfortable and breathable, Pure Fit gloves are like a second skin.Features & Benefits:
  • Pure Fit - General Purpose series offers low-linting, lightweight nylon, seamless knit liners and a variety of palm coatings to best suit your particular job site.
  • Pure Fit palm dipped design helps reduce hand fatigue, and offers extreme dexterity.
  • The coating creates an extra wear area, providing longer wear and more comfort than cut and sewn gloves.
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105- ASTM D3389-05, ASTM F1790-97; CE 4121 EN 388
  • Lining Material : Nylon
  • Puncture Resistance : CE 4121 EN388 Level-1
  • Glove Gauge : 13 milli-inch
  • Coating Material : Nitrile | Polyurethane
  • Size : Multiple Sizes
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05 Level 4; CE 4121 EN 388 Level 4
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97 Level 1; CE 4121 EN 388 Level 1
Image
SKU
Description
PF7-GY-XL-SS
7 Spectra® Fiber and steel blend Gray NA NA NA
393-L
13 Nylon Black Nitrile, Foam Palm & Fingertips Black
393-XL
13 Nylon Black Nitrile, Foam Palm & Fingertips Black
393-M
13 Nylon Black Nitrile, Foam Palm & Fingertips Black
395-XL
13 Nylon Black Nitrile, Foam Palm & Fingertips Gray
395-S
13 Nylon Black Nitrile, Foam Palm & Fingertips Gray
395-M
13 Nylon Black Nitrile, Foam Palm & Fingertips Gray
395-L
13 Nylon Black Nitrile, Foam Palm & Fingertips Gray
PF560-M
13 cut, Lightweight black nylon shell with black polyurethane coating -3/4 dipped to extend over knuckles
395U-XL
395U-L
GLOVE/ULINE/BLK NYLON GRY NITRILE
395U-S
395U-M
GLOVE/ULINE/BLK NYLON GRY NITRILE
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now