Check icon

Success

Your request has been successfully submitted.

Gloves

Perfect Fit™ 13 Spectra® Fiber and steel blend Gray PF13-GY-SS

Spectra Fiber is lightweight, low-linting, and does not easily absorb liquids. The seamless knit Spectra Fiber features makes these gloves an excellent choice for food processing applications.

Features & Benefits:
  • Perfect Fit Spectra fiber gloves PF13-GY-SS, PF13-GY-SS-PL, PF13, PF13-GY, PF7-GY-SS - are offered in a range of styles to offer the best comfort and cut-resistance level required for the job.
  • Lightweight, cut-resistant HPPE synthetic fiber gloves are highly cut-resistant. Power Cuff™ system helps to prevent cuff blow-out after multiple washes.
  • HPPE (High Performance Polyethylene) Fiber
  • HPPE is 10 times stronger than steel on an equal weight basis. A filament fiber, HPPE is excellent for food processing as fibers do not shed.
  • Lightweight protection
Image
SKU
Description
PF13-GY-S-SS
13 Spectra® Fiber and steel blend Gray NA NA NA
PF13-GY-M-SS
13 Spectra® Fiber and steel blend Gray NA NA NA
PF13-GY-L-SS
13 Spectra® Fiber and steel blend Gray NA NA NA
PF13-GY-XL-SS
13 Spectra® Fiber and steel blend Gray NA NA NA
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now