Gloves
Perfect Fit - Stainless Steel Core
Perfect Fit - Stainless Steel Core
Triple strand. flexible steel cords are wrapped in a synthetic fiber. KV5SS is heavyweight, and provides optimum cut and slash protection while still offering flexibility and comfort.Features & Benefits:
- Knitted with flexible steel strands.
- Offers exceptional cut, slash and abrasion resistance.
- Seamless construction provides the comfort, fit and dexterity of a knit glove.
- Three strands of cut-resistant stainless steel cords are wound together and wrapped in synthetic fiber to insure optimum comfort.
- ANSI A9 cut protection.
- Glove Gauge : 7
- Size : Multiple Sizes
- Cut Resistance : ANSI Cut Level-A9
- Standards : ANSI Cut Level-A9
Image
SKU
Description
KV5SS-L
7 HPPE and steel Gold NA NA NA
KV5SS-M
7 HPPE and steel Gold NA NA NA
KV5SS-XL
7 HPPE and steel Gold NA NA NA
KV5SS-S
7 HPPE and steel Gold NA NA NA
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now