Check icon

Success

Your request has been successfully submitted.

Gloves

Perfect Fit - CRT

Perfect Fit - CRT

placeholder
Honeywell introduces it's newest addition to the Perfect Fit, cut-resistant line. Perfect Fit CRT (Cut-Resistant Technology), provide ANSI cut level 4 cut resistance in even the lightest weight, CRT13 glove. CRT is a proprietary blend of cut-resistant fibers. Seamless knit gloves are soft and comfortable to wear, and offer excellent dexterity and abrasion resistance.Features & Benefits:
  • Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell, and offers excellent cut protection in a light weight seamless knit glove.
  • Perfect Fit CRT's proprietary blend of cut resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid gloves.
  • Abrasion Resistance : ASTM 3389-05 Level-1; EN388 Level-1
  • Cut Resistance : ASTM F 1790-97 Level-4; EN388
  • Puncture Resistance : EN388
  • Size : Multiple Sizes
Image
SKU
Description
CRT13
13 Aramid, glass and HPPE blend Yellow/black NA NA NA
CRT13XJ
13 Aramid, glass and HPPE blend Yellow/black NA NA NA
CRT17L
7 Aramid, glass and HPPE blend NA NA NA
CRT17
7 Aramid, glass and HPPE blend NA NA NA
CRT13J
13 Aramid, glass and HPPE blend Yellow/black NA NA NA
CRT17J
7 Aramid, glass and HPPE blend NA NA NA
CRT13L
13 Aramid, glass and HPPE blend Yellow/black NA NA NA
CRT17XJ