Check icon

Success

Your request has been successfully submitted.

Gloves

Perfect Fit - Aramid

Perfect Fit - Aramid

Perfect Fit - Aramid_1
Seamless knit gloves of aramid fibers, such as DuPont Kevlar, have a fiber strength which is five times stronger than steel on an equal weight basis. Aramid fibers can withstand temperatures up to 900° F (480° C) without degrading and will not support a flame.Features & Benefits:
  • Perfect Fit - Aramid fiber gloves offer a wide range of cut-resistant, seamless knit gloves.
  • Several different style configurations are available to choose from to suit your specific application or hazard.
  • Gloves are available with coatings for added grip and abrasion resistance.
  • Different weight knit gloves available to assure proper cut protection, and fiber blends to increase fit and comfort.
  • Abrasion Resistance : ANSI-ASTM D3389-05 Level 1; EN 388 Level 1
  • Coating Material : Uncoated
  • Cut Resistance : ANSI-ASTM F1790-97 Level-2
Image
SKU
Description
BK-KV18L
7 100% Kevlar® Black NA NA NA
BK-KV18
Honeywell Perfect Fi 7 Gauge Kevlar® Cut Resistant Gloves
KV13A
Honeywell Perfect Fit 13 Gauge Kevlar® Cut Resistant Gloves
KV13AJ
13 100% Kevlar® Yellow NA NA NA
KV17A-PL
7 Kevlar® with cotton plating Yellow NA NA NA
KVD18AR-100
7 100% Kevlar® brand fiber Yellow PVC Dot pattern double side Brown
KVD18ALR-100
Honeywell Ladies Perfect Fit 7 Gauge Kevlar® Cut Resistant Gloves With PVC Dot Coated Double sided
KVSP13A
13 Kevlar® and Spandex® blend Yellow NA NA NA
KVSP13AL
13 Kevlar® and Spandex® blend Yellow NA NA NA
KVA18A-100
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now