Check icon

Success

Your request has been successfully submitted.

Gloves

NorthFlex Nitri Task™

NorthFlex Nitri Task™

NorthFlex Nitri Task™_1
Features & Benefits:
  • Lightweight, 13 gauge nylon glove with nitrile full palm and fingertip coating.
  • White nylon shell, gray nitrile coating, knit wrist.
  • Lining Material : Nylon
  • Puncture Resistance : EN388
  • Size : Multiple Sizes
  • Glove Gauge : 13 milli-inch
  • Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
  • Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
  • Coating Material : Nitrile
Image
SKU
Description
NFD15/6XS
DYNEEMA LINER WITH PU COATING SIZE 6
NFF13C/10XL
NitriTask C5 - Cut level 5 glove, Aramid/steel seamless liner with dark blue foam nitrile coating up to the backs of the knuckles - knit wrist - sizes: 7S, 8M, 9L, 10XL - 12 pairs per bag, 6 bags per case (72 pairs/case).
NF13/10XLY
NF13/8MY
NF13/9LY
NF13/7SY
NF13/8M
13 Nylon White Nitrile Palm Gray
NFF13/10XL
15 Nylon Dark Grey Nitrile Palm Light Grey
NFF13/9L
15 Nylon Dark Grey Nitrile Palm Light Grey
NFF13/7S
15 Nylon Dark Grey Nitrile Palm Light Grey
NFF13/8M
15 Nylon Dark Grey Nitrile Palm Light Grey
NF13/7S-H5
NF13/8M-H5
NF13/9L-H5
NF13/10XL-H5
NF13/11XXL-H5
NFF13/11XXL
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now