Gloves
North Nitri-Box™ Nitrile
North Nitri-Box™ Nitrile
Feature & Benefits:
- One piece design is more convenient and safer than nitrile glove-and-sleeve assemblies
- Proprietary North nitrile formulation offers a great combination of chemical resistance, mechanical protection and wearer comfort
- No other glovebox gloves offer greater wearer comfort than Nitri-Box.
- They are light in weight (up to 30% lighter than comparable gloves) and have a unique, soft and flexible feel.
- Compatible with alcohol cleaning practices and will not degrade or become slippery.
- Textured grip provides safer grip of both wet and dry objects.
- Inherently anti-static — surface resistance is 1011 Ω/sq providing safer working where electro-static build-up is a concern.
- Complies with USDA and FDA regulations, 21 CFR, for use in food processing.
Image
SKU
Description
NIT2708
Nitrile Green 23 27 8 Sleeve
NIT2710
Nitrile Green 23 27 10 Sleeve
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now