Gloves
North® Natural Rubber Finger Cots
North® Natural Rubber Finger Cots
Features & Benefits:
- Natural rubber finger cots are thin gauged (3 mil) for extremely high tactile sensitivity, tapered tip fits fingers better, complies with USDA and FDA regulations, 21 CFR, for use in food processing
- Available in sizes Small to Xlarge
- Color : White
- Glove Thickness : 0.07 millimetre | 3 milli-inch
- Powder Content : Powdered
- Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Material : Natural Rubber
- Packaging : 144 cots per box; 100 boxes per case
Image
SKU
Description
115LWR/S
Natural Rubber White 3 mil Rolled 2 3/4"
125LWR/M
Natural Rubber White 3 mil Rolled 2 3/4"
135LWR/L
Honeywell Large White North® 3 mil Natural Rubber Powder-Free Disposable Finger Cots (720 Per Bag)
145LWR/XL
Natural Rubber White 3 mil Rolled 2 3/4"
314LWR/S
Honeywell North Natural rubber finger cots are thin gauged (3 mil) for extremely high tactile sensitivity, tapered tip fits fingers better. Size Small
311LWR/S
Honeywell Small White North® 3 mil Natural Rubber Powdered Disposable Finger Cots (144 Per Box)
331LWR/L
Honeywell Large White North® 3 mil Natural Rubber Powdered Disposable Finger Cots (144 Per Box)
334LWR/L
Honeywell Large White North® 3 mil Natural Rubber Powdered Disposable Finger Cots (1440 Per Bag)
321LWR/M
Honeywell Medium White North® 3 mil Natural Rubber Powdered Disposable Finger Cots (144 Per Box)
341LWR/XL
Honeywell X-Large White North® 3 mil Natural Rubber Powdered Disposable Finger Cots (144 Per Box)
324LWR/M
Honeywell North Natural rubber finger cots are thin gauged (3 mil) for extremely high tactile sensitivity, tapered tip fits fingers better.Size Medium
344LWR/XL
Honeywell North Natural rubber finger cots are thin gauged (3 mil) for extremely high tactile sensitivity, tapered tip fits fingers better.Extra Large
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now