Check icon

Success

Your request has been successfully submitted.

Gloves

North® Eco Knit™

North® Eco Knit™

North® Eco Knit™_1
Cotton/polyester knit glove for general purpose hand protection. Seamless knit design has no seams to rub or chafe, for added wearer comfort. Natural color. Features & Benefits:
  • Cotton/polyester knit glove for general purpose hand protection
  • Seamless knit design has no seams to rub or chafe, for added wearer comfort
  • Natural color
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Puncture Resistance : EN388
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
Image
SKU
Description
12RK/10XL
7 Nylon/Polyester White na na
12RK/8M
7 Nylon/Polyester White na na
12RK/7S
EcoKnit Plus - White ambidextrous knit glove - knit wrist - 70% nylon / 30% polyester - Sizes: 7S, 8M, 9L, 10XL - 12 pairs per bag, 20 bags per case.
12RK/9L
7 Nylon/Polyester White na na
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now