Check icon

Success

Your request has been successfully submitted.

Gloves

Lamex Apron

Lamex Apron

Lamex Apron_1
Aprons made of 20 x 19 mm rectangular aluminum plates, lightweight for worker comfort. Plates overlap and are secured together with stainless steel rings, allowing for flexibility and freedom of movement. Blue textile straps hold the apron securely and comfortably. CE certified and tested.
Image
SKU
Description
AP22X22LP
22'' x 22'' protective aprons made of 20x19mm (.79''x.75'') rectangular aluminum plates, nylon straps
AP30X22LP
30'' x 22'' protective aprons made of 20x19mm (.79''x.75'') rectangular aluminum plates, nylon straps
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now