Check icon

Success

Your request has been successfully submitted.

Gloves

Honeywell CoreShield™ Microfoam Nitrile Coating 24-0513B

Enhanced cut resistance, comfort, ease of selection, cost effectiveness... All in one glove. With Honeywell CoreShield™, simplified hand protection is at your fingertips.

Honeywell CoreShield™ Microfoam Nitrile Coating 24-0513B_1
Easy to chooseThe color-coded marking system makes it easy for you to choose the gloves you need for your application, according to the new EN 388:2016 European standard and ANSI-105-2016 American standard. Choose by level of cut protection, grip, dexterity and fit.Easy to wearOne of the lightest-weight cut-protective gloves on the market, they help to prevent hand fatigue for workers who need to wear them all day long.Skin-friendly yarns that reduce the allergy risk to wearers. CoreShield™ gloves are certified STANDARD 100 by OEKO-TEX®.Hand and wrist protection.Touchscreen resistive and capacitive.Cost-effective to buyThumb reinforcement.CoreShield™ High Performance Coating has special abrasion technology for x2 durability coating.The washability of the glove material means that even after 5 washing cycles, there are no significant changes in performance or size.CoreShield™ gloves have a longer life, which in turn translates into less frequent replacements and reduced cost of ownership. Purchasing of CoreShield™ gloves is an investment.CoreShield™ High Performance Micro-Foam Nitrile coating provides 360° breathability, excellent grip performance,water and oil proof coating, abrasion resistance, reduced hand fatigue and excellent dexterity.CoreShield™ Engineered Yarn Skin friendly and comfortable material to shield the cut resistant material Softer skin-friendly yarn in contact with the skin
Image
SKU
Description
24-0513B/10XL
CORESHIELD 13G BLACK MF A4/D 10XL
24-0513B/11XXL
CORESHIELD 13G BLACK MF A4/D 11XXL
24-0513B/6XS
CORESHIELD 13G BLACK MF A4/D 6XS
24-0513B/7S
CORESHIELD 13G BLACK MF A4/D 7S
24-0513B/8M
CORESHIELD 13G BLACK MF A4/D 8M
24-0513B/9L
CORESHIELD 13G BLACK MF A4/D 9L
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now