Check icon

Success

Your request has been successfully submitted.

Gloves

GuardDog®

GuardDog®

GuardDog®_1
Seamless knit liner of DuPont Kevlar, gunn cut with quality split leather and canvas outer shell. Reinforced Kevlar stitched palm, leather strap over knuckles, and gauntlet cuff for easy donning and doffing of glove.Features & Benefits:
  • GuardDog features a full, seamless liner of KEVLAR engineered fiber
  • Premium leather and canvas construction is reinforced with double-lock KEVLAR fiber stitching
  • GuardDog also features a safety cuff for ease in donning and doffing - added length increases wrist protection
  • Size : One Size Fits Most
  • Coating Material : Leather
  • Glove Gauge : 7 millimetre
  • Cut Resistance : ANSI Cut Level 3
  • Standards : ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
  • Lining Material : Kevlar
Image
SKU
Description
KV224D
Honeywell GUARDDOG® 7 Gauge Canvas Cut Resistant Gloves With Leather Coated Palm And Fingertips And Knuckle
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now