Check icon

Success

Your request has been successfully submitted.

Portables

ToxiRAE Pro PID

Compact, wireless VOC single gas monitor

ToxiRAE Pro PID_28
Protect workers from the threat of volatile organic compounds (VOCs) in the workplace and observe conditions remotely from a central command station with this compact, wireless monitor. The ToxiRAE Pro PID’s next-generation sensor can detect over 300 VOCs and uses a built-in on-board library of 190 correction factors to automatically read gases in equivalent units. Reliable, rugged, and intrinsically safe, the ToxiRAE Pro PID can be easily attached to workers’ uniforms, and also provides a man-down alarm. It all adds up to better visibility and faster incident response in a variety of conditions. Features and Benefits: • Compact, personal wireless monitor • PID sensor accurately monitors over 300 VOCs • Built-in library of 190 correction factors for automatic reading in equivalent units • 5-way local and remote wireless alarm • Water-, dust-, and shock-resistant • Built-in man down alarm • Fully automatic bump testing and calibration with AutoRAE2 Application: • Environmental Cleanups/ Remediation • Hazmat Response • Plant Shutdown & Turn-Around • Worker Exposure
  • Brand : RAE
  • Sub-Category : Single-Gas
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs As HazMat Response Tools
1.26 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Using PIDs For Indoor Air Quality (IAQ) Surveys
1.1 MB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Measurement Of PGMEA Using Photoionization Detectors
750.69 KB
Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
729.37 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Formaldehyde (HCHO) Sensor In RAE Systems Instruments
750.28 KB
Setting Alarm Limits For Mixtures
788.84 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Chemical Warfare Agent Measurements By PID
884.71 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Humidity Effect on PID Instruments
944.48 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Basics of Wireless Security
1.01 MB
Image
SKU
Description
G02-B010-000
G02-B004-000
G02-B000-000
G02-B014-000
G02-B020-000
G02-B024-000
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now