Check icon

Success

Your request has been successfully submitted.

Portables

Honeywell BW™ Icon+

Portable Multi-Gas Monitor

Honeywell BW™ Icon+_1
Honeywell BW™ Icon+ delivers an icon-based experience in a serviceable package. It enables you to maximize the lifespan of your 4-gas detectors, optimize long-term cost of ownership and select from multiple gas sensors for flexible applications.Honeywell BW™ Icon+ is named for its first-in-the-industry display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.Features & Benefits:Reliable• 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime.• Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.• 1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.Easy to use• Small, lightweight and wearable.• One-button operation.Easy to manage• IntelliFlash™ green light indicates the detector is in compliance; amber light indicates the need for maintenance.• Compatible with IntelliDoX instrument management and Honeywell Safety Suite.• Compatible with TouchConnect, using Bluetooth® for wireless configuration.Quick Specs:* The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.* 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.* Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.* Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
  • Sub-Category : Multi-Gas
Image
SKU
Description
CP-I-W5X1H1S3-Y-00
CP-I-W5X1H1M1-B-00
CP-I-W5X1H1S3-B-00
CP-I-W5X1H1M1-Y-00
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now