Check icon

Success

Your request has been successfully submitted.

Industrial Fixed

Touchpoint™ Plus Wireless Controller

Multi-channel command and control center for MeshGuard network

Touchpoint™ Plus Wireless Controller_4
The Touchpoint™ Plus Wireless is a hybrid multi-channel controller with a built-in wireless modem that is designed for integration with RAE Systems by Honeywell MeshGuard intelligent network of connected sensors combined with traditional hard wired sensors. It is the command-and-control element of the wireless gas detection system that gathers data, monitors and activate alarms from MeshGuard toxic, flammable gas and flame detection monitors. Features and Benefits: • Quick and easy installation • Simple, intuitive operation • Rugged and reliable • Flexible to handle a variety of data processing and communication needs • Manages up to 64 wireless channels • 8 analogue 4-20mA inputs • Up to 14 programmable relay outputs • Touchscreen LCD Application: • Exploration • Fracking • Plant Shutdown & Turn-Around
  • Brand : RAE
  • Sub-Category : Gas Detection Controllers
Name
Description
File size
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now