Check icon

Success

Your request has been successfully submitted.

Portables

ToxiRAE Pro LEL

Wireless, portable combustible gas and vapor monitor

ToxiRAE Pro LEL_12
For environments where combustible gases can pose a threat to your workers and your facility, this personal wireless monitor provides the visibility you need for fast incident response. The ToxiRAE Pro LEL features the most extensive on-board gas library in its class, plus 55 built-in correction factors for improved accuracy. The wireless connectivity delivers real-time data about proximity to the lower explosive limit (LEL) directly to a central command station. And with a built-in man-down alarm, you can be confident your workers are safe. The compact design of the ToxiRAE Pro LEL ensures it won’t interfere with work activities, while the replaceable sensor, filter, and battery make it easy to maintain. Features and Benefits: • Personal wireless monitor for combustible gases • Delivers results as a percentage of the lower explosive limit (LEL) • Most extensive on-board gas library in its class • 55 built-in correction factors • 5-way local and remote wireless alarm • Water-, dust-, and shock-resistant • Built-in man-down alarm • Compatible with AutoRAE 2 • Fully automatic bump testing and calibration Application: • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
  • Sub-Category : Single-Gas
  • Brand : RAE
Image
SKU
Description
G02-B030-000
G02-B034-000
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now