Check icon

Success

Your request has been successfully submitted.

Portables

BW Clip Series

BW Clip Series

BW Clip Series_1
The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: just turn on the device and it runs continuously — no need for sensor and battery replacement or battery charging. That means great reliability and no downtime. Product Overview: The BW Clip Series of maintenance-free detectors are the most user-friendly, reliable and cost-effective way to ensure safety, compliance and productivity. The BW Clip Series operates for up to three years maintenance-free, and with the two-year version for H2S or CO, you can get even more life for the price: just slip it into a hibernation case when you’re not using it for a week or more, and extend its service life for that period of time — for up to a year. With an automated internal test, rugged protection for harsh environments, a wide-angle alarm flash and other features, the BW Clip Series are the most reliable detectors of their kind — from the most trusted experts in gas detection. And when used with the IntelliDoX instrument management system, the BW Clip Series are the most flexible and configurable maintenance-free detectors on the market. With IntelliDoX, you can: • Adjust alarm set points to meet changing requirements • Track bump tests and set a noncompliance indicator • Bump 50 detectors in less than three minutes • And more — so you can improve safety and compliance in gas detection Features & Benefits: • Available in a two-year or three-year version for H2S or CO • Available in a two-year version for O2 or SO2 • Unique hibernation case extends service life for the two-year H2S or CO • Compact, lightweight and easy to use — with one-button operation and no extensive training Quick Specs: • Automated internal test for improved safety • Automatically logs the 35 most recent gas events for easy, accurate recordkeeping • Device management with Honeywell Safety Suite • Both detectors are compatible with the IntelliDoX instrument management system for extremely quick bump tests, bump test tracking, adjustable set points and more. Choose from two detectors: - BW Clip – provides standard operation and no calibration - BW Clip Real Time – includes a real-time gas level display and the ability to calibrate the device.
  • Brand : BW
  • Sub-Category : Single-Gas
Image
SKU
Description
BWC2-S25
BWC2-H10
BWC2-H1650
BWC2-H7
BWC2-H510
BWC2-H
BWC2-H5
BWC2-H710
BWC2-M100
BWC2-H1632
BWC2-H714
BWC2-M2050
BWC2-M3060
BWC2-M1050
BWC2-M10200
BWC2-M2550
BWC2-M50
BWC2-M50200
BWC2-H35
BWC2-S24
BWC2-M30200
BWC2R-H1.65
BWC2-M
BWC2R-M2050
BWC2-M25100
BWC2-X
BWC2-M2575
BWC2R-H7
BWC2-S
BWC2-M30100
BWC2R-M50200
BWC2-M50100
BWC2R-M1020
BWC2R-X
BWC2R-H35
BWC2R-H515
BWC2R-M2550
BWC2R-H
BWC2R-S
BWC2R-X19.522.5
BWC3-H27
BWC2R-M1025
BWC2R-M25100
BWC2R-H510
BWC2R-X19.522
BWC3-H510
BWC3-H1.63.2
BWC3-H
BWC3-M
BWC2R-M
BWC3-M1535
BWC3-M2575
BWC3-M50100
BWC2R-M30200
BWC2R-M50100
BWC3R-H510
BWC3-M50200
BWC2R-M3060
BWC2R-S24
BWC2R-M35100
BWC3R-M
BWC3-H1010
BWC3R-M50100
BWC3R-M50200
BWC3-M25150
BWC3R-M30200
BWC3-M25100
BWC3R-M2050
BWC3-M3060
BWC3R-H
BWC3-M2550
BWC3-M30200
BWC2-S-B50
BWC2-H515
BWC2-H-B50
BWC3-H5
BWC2-M-B50
BWC3-H-B50
BWC3-M-B50
BWC2-X-B50
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now