Check icon

Success

Your request has been successfully submitted.

Portables

BioHarness

Real-time, physiological monitoring

BioHarness_3
This lightweight, wearable monitor measures personal vital statistics such as heart rate, body temperature, breathing rate, and posture. The BioHarness attaches around the chest, is easy to put on and set up, and doesn’t hinder movement. When connected to a RAELink3 portable wireless transmitter and the centralized ProRAE Guardian software, the BioHarness provides real-time location information and wireless awareness of the health status of responders and workers. This proactive measurement can help you manage worker safety, prevent heat stress injuries, and make decisions about overwork/stress levels, ambient temperature, and other factors. Combined with other detectors, it helps to provide a complete picture of the safety of your people. Features and Benefits: • Measures heart rate, breathing rate, body temperature, posture, activity, and location • Remote real-time viewing of data within a two-mile radius with RAELink3 portable wireless transmitter • Quick to set up, easy to use • Small, lightweight, with no consumable parts • 8-hour run-time on a single charge Application: • CBRNE • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Fire Overhaul • Hazmat Response • Plant Shutdown & Turn-Around
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
BioHarness 3, Real-Time Portable Physiological Monitoring, data sheet
898.34 KB
Image
SKU
Description
039-BH10-001
039-BH10-101
039-BH01-001
039-BH01-101
039-BH20-001
039-BH20-101
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now