Check icon

Success

Your request has been successfully submitted.

Portables

AreaRAE Plus

Transportable area monitor for multiple threat detection

AreaRAE Plus_37
The AreaRAE Plus provides superior detection of toxic and combustible gases, VOCs and wind speed, direction and humidity—all in one easy-to configure device. Plus, you’ll have vital details about threats happening in real-time—arming you with the information you need to act quickly. Features and Benefits: • Monitors up to seven threats, including VOCs, combustibles, Toxics and Oxygen • Optional meteorological sensor for tracking toxic plumes • 7R+ photoionization detector (PID) for monitoring VOCs at parts per million • Secondary radio module (Mesh) act as an communication Hub for other wireless devices • Ruggedized, portable, and weather-resistant design for harsh environments • Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations Application: • Confined Space Entry • Environmental Cleanups/ Remediation • Fence Line Monitoring • Leak Detection • Plant Shutdown & Turn-Around
  • Sub-Category : Transportable
  • Brand : RAE
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs As HazMat Response Tools
1.26 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Gas Detection In The Marine Industries
889.61 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Facility And Venue Protection
1.1 MB
Measurement Of PGMEA Using Photoionization Detectors
750.69 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Setting Alarm Limits For Mixtures
788.84 KB
Handling LEL Sensor Poisons
802.3 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Chemical Warfare Agent Measurements By PID
884.71 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Humidity Effect on PID Instruments
944.48 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Proper Use Of Dilution Fittings On Pumped Monitors
1.02 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Basics of Wireless Security
1.01 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now