Check icon

Success

Your request has been successfully submitted.

Portable Detection

Wireless Alarmbar

Alert Notification System for MeshGuard Monitors

placeholder
The Wireless Alarm Bar communicates with the MeshGuard product family network. Each alarm bar comes with a pair of xenon strobe lights and a 112 dB horn to provide remote notifications of hazards in a work environment. Features and Benefits: • Turn-key wireless alarm bar solution, mounted and pre-wired with two xenon lights and a 112dB horn • Wireless transmission distance of 1,000 ft (300m) point-to-point. Range can be extended by using additional RAEPoint Wireless Relays • Continuously powered by standard 12-28VDC input (DC version) or 110 AC (AC version) • Explosion-proof enclosure for hazardous environment applications: • Class I, Division 2 hazardous area certification Application: • Exploration • Plant Shutdown & Turn-Around • Worker Exposure
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy