Check icon

Success

Your request has been successfully submitted.

Portable Detection

ToxiRAE II

Cost-efficient, full-featured single-gas monitor

placeholder
This full-featured single-gas monitor is compact and light enough to clip onto a uniform or belt, which provides personal protection in a range of environments. The ToxiRAE II continuously displays gas concentration, short-term exposure limit (STEL), time-weighted average (TWA), and peak values for one of more than 10 toxic gases, or users can elect to measure for sufficient oxygen. With an intuitive, one-button interface and pre-set alarms that can be modified for specialized requirements, the unit is easy to use and maintain. And with a three-alarm system, the ToxiRAE II makes sure the wearer doesn’t miss the signal. Features and Benefits: Full-featured clip-on single-gas monitor Three-alarms – visual, audio, and vibration Interchangeable alkaline batteries Rugged housing Water, dust-, and shock-resistant Easy access to sensors, filter, and battery Minimal electromagnetic and radio interference Application: Emergency Response Exploration Fire Overhaul Fracking Plant Shutdown & Turn-Around Residential Calls Worker Exposure
  • Brand : RAE
  • Sub-Category : Single-Gas
Name
Description
File size
ToxiRAE II Personal Single-Gas Monitor Datasheet
1.04 MB
ToxiRAE II PGM-1100 Series Personal Toxic Gas Monitor
2.05 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
1.17 MB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy