Check icon

Success

Your request has been successfully submitted.

Portable Detection

SolarRAE

Turnkey remote power source for gas and radiation detection equipment

placeholder
This alternative power source can provide power for wireless, remote RAE Systems monitors to eliminate the need for cabling and electricity. The SolarRAE is a fully adjustable 30-watt solar panel that generates power and stores it in a 55 Amp/hour sealed gel battery. Housed in a painted steel enclosure suitable for outdoor environments, it also features a built-in lightning arrestor to protect internal components from the elements. Application: • Environmental Cleanups/ Remediation • Fence Line Monitoring
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
SolarRAE Remote Alternative Power Source Datasheet
1.38 MB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy