Check icon

Success

Your request has been successfully submitted.

Portable Detection

RAE PowerPak

External, intrinsically-safe rechargeable battery for MeshGuard Detectors

placeholder
Keep your MeshGuard system up and running for extended periods with this rechargeable external battery unit. Built with a rugged stainless steel housing and certified intrinsically safe for Class I, Division 1 and ATEX Zone 0 hazardous environments, it is hot-swappable in the field. The RAE PowerPak can run an LEL monitor for more than 20 days, and an electrochemical toxic gas monitor for more than 18 months. Features and Benefits: • Rechargeable external battery • Extends run time of MeshGuard monitors • Hot-swappable in the field • Class I, Division 1 ATEX Zone 0 certified for hazardous environments • Can run an LEL monitor for 20+ days, EC monitor for 18+ months • Installation hardware included • Run time of MeshGuard monitors can be further extended to 24/7/365 when PowerPak is used in conjunction with SolarPak Application: • Exploration • Fence Line Monitoring • Fracking • Plant Shutdown & Turn-Around
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
MeshGuard Accessories Tools That Enhance Your MeshGuard Monitoring Network
865.72 KB
PowerPak User’s Guide
1.2 MB
Intrinsic Safety And Hazardous Locations
884.37 KB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy