Check icon

Success

Your request has been successfully submitted.

Portable Detection

NeutronRAE II

High performance personal Neutron and gamma radiation detector (PRD)

placeholder
Detect and measure potential gamma and neutron radiation from weapons-grade plutonium sources with this rugged, portable monitor. The NeutronRAE II has two modes – Search Mode based on comparison with local background radiation levels, or Safety Mode, providing high and low alarm levels based on absolute dose rates. The visible, audible, and vibration alarms ensure that threats are noticed, and the two-button interface can be operated with two layers of gloves. The NeutronRAE II provides continuous data-logging and a 30,000 data point storage capacity, plus Bluetooth connectivity for downloading files to a PC or connecting to a network of sensors via ProRAE Guardian remote commend center software. The NeutronRAE II is IP 67 rated and fully immersible in water for easy decontamination and provides the most proven, rugged detection and monitoring for the widest array of environments. Features and Benefits: • Personal radiation detector for gamma and neutron radiation • Detects weapons-grade plutonium • Real-time measurement of accumulated dose and dose rate • Cesium Iodide scintillator for fast response to low-level radiation • Search alarm for immediate alert of a radiation threat • Continuous data-logging – 30,000 data point capacity • Provides digital dose rate for gamma radiation • Records counts per second for neutron radiation • IP 67 environmental rating - Immersible in water for easy decontamination • Bluetooth connectivity for datalog downloading and real-time monitoring via ProRAE Guardian software • Audible, visual and vibration alarm alerts • High and low safety alarm thresholds for both accumulated dose and dose rate • Simple, two-button interface for easy training and operation, even with heavy gloves • Search mode compares readings to local background radiation levels • Safety mode provides high and low alarm levels based on absolute dose rates • Long operating life - runs for 600 hours on 2 AA batteries • Complies with IEEE ANSI N42.42 standard Application: • CBRNE • Emergency Response • Fence Line Monitoring • Hazmat Response • Urban Search & Rescue • Venue Protection
  • Brand : RAE
  • Sub-Category : Radiation Detectors
Name
Description
File size
NeutronRAE II Personal Radiation Detector Datasheet
745.47 KB
NeutronRAE II Personal Radiation Monitor User’s Guide
1.79 MB
Radioisotopes in Everyday Life
582.88 KB
Basics Of Nuclear Radiation
1.31 MB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
1.1 MB
106.02 KB
Image
SKU
Description
047-0401-200
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy