Check icon

Success

Your request has been successfully submitted.

Portable Detection

MiniDose

Easy-to-use, compact personal dosimeter

placeholder
The MiniDOSE personal radiation dosimeter provides everyday protection for workers at risk of exposure to radiation from gamma and X-rays. This small, compact device uses a detector with high sensitivity at low dose-rate levels. The datalog enables users to know their exposure on a daily, weekly, monthly, or annual basis, plus they can set alarms to warn about exposure levels or exposure rates. Data can also be easily transferred to a PC using the included micro-USB connector and software. Features and Benefits: • Portable radiation detector for everyday use • High sensitivity at low dose rate levels • Daily, weekly, monthly and annual recorded exposure history • Download to PC with micro-USB connector • Intuitive two-button operation • Runs for months on a single AAA battery • Calibration lasts for two years Application: • Emergency Response • Environmental Cleanups/ Remediation
  • Sub-Category : Radiation Detectors
  • Brand : RAE
Name
Description
File size
miniDOSE Personal Dosimeter Datasheet
1.03 MB
Image
SKU
Description
R01-D011-000
R01-D012-000
R01-D015-000
R01-D013-000
R01-D034-200
R01-D014-000
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy