Check icon

Success

Your request has been successfully submitted.

Portable Detection

DoseRAE Pro

Rugged, personal radiation detector and dosimeter with stay-time alarm

placeholder
This compact, direct-reading Electronic Personal Dosimeter (EPD) accurately detects and measures radiation exposure for workers and responders in potentially hazardous environments. The DoseRAE Pro uses two detectors – one to detect high doses of radiation, and another for fast response to low-level radiation – to give your people the data they need for fast incident response. The fast response and does rate range maximizes safety of your team. Audible, visual, and vibrating alarms make sure the wearer notices the signal and a simple two-button interface delivers intuitive programming. A stay-time countdown timer with warning alarm enables users to set a time limit in a radiation area. The unit can collect up to 3,000 data points in its data log, and download the information wirelessly to an optional dosimeter reader using Near Field Communication. This enables close tracking of daily, weekly, monthly, and annual dose accumulation. Features and Benefits: • Fast response for immediate gamma radiation threat detection • PIN diode for high-dose-rate range coverage and accurate measurement • Wide dose range to detect a variety of radiological threats • Rugged design for hazardous environments • Cesium Iodide scintillator for fast response to low-level radiation • Real-time accumulated dose and dose rate measurement • Continuous reading in Sv/h or R/h • Stay-time countdown timer with warning alarm • Simple two-button operation simplifies training and support • Continuous data-logging with 3,000-point capacity and customized logging intervals • Audible, visual and vibration alarm alerts • Near Field Communication for fast wireless dosimetry data transfer • Complies with IEEE ANSI N42.20 standard • Long calibration life • Continuous run time for over one month on a standard AA battery Application: • CBRNE • Emergency Response • Environmental Cleanups/ Remediation • Hazmat Response
  • Sub-Category : Radiation Detectors
  • Brand : RAE
Name
Description
File size
DoesRAE Pro User's Guide
874.49 KB
DoseRAE Pro Quick Start Guide
10.74 MB
Radioisotopes in Everyday Life
582.88 KB
Basics Of Nuclear Radiation
1.31 MB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Image
SKU
Description
R04-0002-000
R04-0001-000
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy