Check icon

Success

Your request has been successfully submitted.

Portable Detection

DoseRAE 2

Compact, personal radiation dosimeter

placeholder
This portable electronic radiation monitor detects and measures radiation exposure for workers on the go. The DoseRAE 2 uses two detectors – one to detect high doses of radiation, and another for fast response to low-level radiation – to give your workers the data they need to respond quickly. Audible, visual, and vibrating alarms make sure the wearer notices the hazard alarm and a simple two-button interface makes programming easy. Collect up to 3,000 data points in the datalog, and download the data to a PC using the included docking station and software. Features and Benefits: • Fast response time to immediately detect gamma radiation threats • PIN diode for high-dose-rate range coverage and accurate measurement • Wide dose range to detect a broad range of radiological threats • Compact, lightweight badge style form factor • Cesium Iodide scintillator for fast response to low-level radiation • Real-time accumulated dose and dose rate measurement • Continuous readout in rem/h, Sv/h, and R/h • Simple 2-button user interface to simplify training and support costs • Continuous data-logging with 3,000-point capacity and customized logging intervals • Audible, visual and vibration alarm alerts • Complies with IEEE ANSI N42.20 standard • Long calibration life • Includes dock, USB connector, and PC-based software Application: • Emergency Response • Environmental Cleanups/ Remediation • Hazmat Response
  • Brand : RAE
  • Sub-Category : Radiation Detectors
Name
Description
File size
DoseRAE 2 Electronic Dosimeter for Personal Radiation Dosage Monitoring
697.44 KB
DoseRAE 2 Manual Electronic Personal Dosimeter For X-Ray & Gamma Radiation User’s Guide
3.04 MB
Radioisotopes in Everyday Life
582.88 KB
Basics Of Nuclear Radiation
1.31 MB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Image
SKU
Description
035-0012-000
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy