Check icon

Success

Your request has been successfully submitted.

Portable Detection

AreaRAE Gamma Steel

Rugged, weather-resistant, wireless multi-gas and radiation wide-area monitor

placeholder
Get real-time data about radiation, oxygen, and toxic gas levels, with the leading transportable, rugged, and rapidly deployable area monitor. The AreaRAE Gamma Steel can wirelessly transmit detection data to a central command up to two miles away for faster incident response. With gamma radiation detection and configurable sensors including a PID for parts per million VOCs, as well as an LEL sensor, AreaRAE Gamma Steel is ideal for rapid and ongoing deployment at border crossings, public venues, research facilities, metal recycling, and HazMat spills and situations. AreaRAE Gamma can also be used with ProRAE Guardian and PlumeRAE to monitor hazardous releases. It can be used and moved as your needs change and runs off of batteries or A/C power. Features and Benefits: • Wireless radiation and 1-4 gas monitor • Rugged, portable, weather resistant for harsh environments and long-term outdoor or fenceline deployments • Measures VOCs, combustibles, oxygen, and toxic gases • Wireless technology sends real-time data to command station up to two miles (3km) away • Built-in sampling pump • GPS optional • Runs off batteries or A/C power • Works with ProRAE Guardian wireless safety system
  • Sub-Category : Transportable
  • Brand : RAE
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs As HazMat Response Tools
1.26 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Facility And Venue Protection
1.1 MB
Radioisotopes in Everyday Life
582.88 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Setting Alarm Limits For Mixtures
788.84 KB
Handling LEL Sensor Poisons
802.3 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Chemical Warfare Agent Measurements By PID
884.71 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Proper Use Of Dilution Fittings On Pumped Monitors
1.02 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
Basics Of Nuclear Radiation
1.31 MB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Basics of Wireless Security
1.01 MB
Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
1.1 MB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy