Check icon

Success

Your request has been successfully submitted.

High Tech & Government Systems

SPM Flex

SPM Flex

SPM Flex_26
Improve safety and productivity with the most flexible, user-friendly tape-based gas detector for low-level toxics Product Overview: Whether you’re responding to an emergency, investigating a suspected leak or performing routine tool maintenance, you can count on Honeywell Analytics’ SPM Flex for unmatched accuracy, intuitive operation and flexible integration — even in challenging environments. This portable, single point Chemcassette® tape-based monitor detects the ultrasensitive gases inherent in your operations — including hydrides, mineral acids, oxidizers and amines. Features & Benefits: • Visible at a distance with crisp, colorful LED bar on top of unit with flip screen • Remote viewing through the web • Stands up to harsh conditions • Duty cycle and k-factor multiplier options Quick Specs: • Weight: 9.1 lbs. • No ChemKeysTM required • Intuitive LCD menu
  • Sub-Category : Transportable Analyzers
  • Brand : Honeywell
Image
SKU
Description
SPMF-F1US
SPMF-P1US
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now