Check icon

Success

Your request has been successfully submitted.

High Tech & Government Systems

Midas®-M

Fixed extractive, 4-in-1 multi gas detector

Midas®-M_1
The Midas-M is a Fixed Extractive Single Point with 4-in-1 Multi Gas Detector to detect more than 30 gases - precisely, easily, quickly, that draws a sample locally or from a remote point to a sensor cartridge that is located inside the detector's chassis. A side range of toxic, flammable and oxygen gas sensor cartridges are available that enable detection of gases used or generated in the Semiconductor and other manufacturing industries.Features & Benefits• Over *33 gases available with 2 year warranty : 17 gases available at launch• 4-in-1 multi smart sensor cartridge with on board * ‘e-calibration’ certificate• Modular design for easy to use and service (front, pump, sensor cartridge, main and base)• 3 built in relays (Form C) for Alarm 1, 2 and Fault• Power over Ethernet (PoE) communication• Keypad interface and remote web browser interface• Factory-calibrated sensors to reduce need for frequent gas testing• Isolated 0-21 mA analog output with fault and event reporting• Modbus/TCP Ethernet foreasy connectivity to all control and alarm systems ports for control connectivity and service interaction• Robust extractive pump system (2 year lifetime) sampling up to 100 feetQuick SpecsFlow Rate: 500 mL/minTransport Time: 2 to 30 seconds maximumSample Line Tubing: 0.125 in ID x 0.25 in OD
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now