Check icon

Success

Your request has been successfully submitted.

Fixed Detection

Sensepoint Flammable and Toxic Gas Detector

Sensepoint Flammable and Toxic Gas Detector

placeholder
ATEX certified flammable, toxic and oxygen gas detectors that offer a high-quality, low-cost solution to monitoring hazardous areas. Product Overview: The Sensepoint range of flammable, toxic and Oxygen gas detectors offer users a high quality, low cost solution to their industrial gas monitoring needs. Installation in potentially explosive atmospheres is made by the use of a suitable Exd or Exe approved junction box. The industry standard outputs from Sensepoint are connected to either a choice of Honeywell Analytics’ controllers or 3rd party DCS / PLC systems. Both flammable and toxic versions are certified to the latest European ATEX safety and performance standards. The flammable detector is available in either % LEL or PPM detection range versions and provides an industry standard mV bridge output. Typical life expectancy is greater than 5 years, after which the detector is simply replaced with a new one. The toxic detectors are supplied pre calibrated for easy installation and provide an industry standard 2 wire 4-20mA loop output. User connections are Exd, while front end Intrinsic Safety (IS) design allows for easy exchange of the replaceable sensor while powered. IS design also removes the need for a sinter enabling very fast speed of response and detection of ‘sticky’ gases such as Chlorine and Ammonia. Sensepoint has proven its suitability across a wide range of demanding applications by delivering high performance and reliability at an affordable cost. Additional Features and Benefits: Fit For Purpose • Flammable, toxic and Oxygen versions available • High performance, low cost • Suitable for new and retrofit applications Proven Sensor Technology • Surecell™ electrochemical sensors • Poison resistant catalytic bead • Fast and reliable • Typical 2 to 5 years operational life ATEX Certified • Complies with the latest European standards • Hazardous area approval and performance • IP65 / 66 for use in harsh environments • Factory set operation • Simple to replace • Minimal training required Range of Accessories • Weatherproof cap • Flow adaptor • Duct mounting kit • Collecting cone Features & Benefits: • Proven SurecellTM electrochemical sensors • Fast and reliable • Minimal training required Quick Specs: • Flammable, toxic and Oxygen versions available • Suitable for indoor or outdoor use • IP65 as standard Fire and Gas Consultancy Services
  • Brand : Honeywell
  • Sub-Category : Ultrasonic Gas Detectors
Image
SKU
Description
SPSTAXO1SS
SPSTAXH3SS
SPSTAXG2SS
SPSTAXG1SS
SPSTAXC2SS
SPSTAXN1SS
SPSTAXH2SS
SPSTAXS1SS
SPSTAXA1SS
SPSTAXF1SS
SPSTAXA2SS
SPSTAXL1SS
SPSTAXC1SS
SPSTAXS2SS
SPSTAXL2SS
SPSTAXH1SS
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy