Check icon

Success

Your request has been successfully submitted.

Fixed Detection

Searchline Excel Open Path Infrared Gas Detector

Searchline Excel Open Path Infrared Gas Detector

placeholder
World-renowned infrared open path flammable gas detector offering unrivalled performance and sensitivity. Product Overview: The Searchline Excel is the World’s best selling infrared open path gas detector with over 6,000 units installed in challenging applications throughout industry. From the Arctic Circle to Middle Eastern Deserts, customers have repeatedly selected the Searchline Excel as their preferred choice. The fundamental design of Searchline Excel has remained the same since its original launch and it continues to lead the field. Searchline Excel is totally immune to interference from sunlight or any other sources of radiation such as flare stacks, arc welding or lightning. The patented optical design used in Searchline Excel has proven itself as the only solution available that fully addresses all the challenges of open path gas detection. Unlike some competitive devices, it does not try to hide fundamental design inadequacy with the use of software masks that can compromise the unit’s ability to detect gas. Searchline Excel employs a patented double band pass filter that fully compensates for all types of fog and / or rain, thereby allowing it to continue to operate accurately and reliably in all climatic conditions. Additional Features and Benefits: Why open path gas detection? Open path detectors complement the use of individual point detectors and offer many significant benefits including: • Wider area coverage - most likely to pick up any leak • Very high speed of response • NO unrevealed failure modes - no possibility of blocked gas path to detector • Detector location not as critical • Indicates size of hazard Sample and reference detector alignment • Reduced sensitivity to alignment • Guaranteed performance • Reduced sensitivity to partial obscuration Improved hand-held software • Simple confirmation of alignment • Visual indication of target and current signal levels • Compatible with existing systems Improved telescope • High Power Rifle Telescope • Easier to align with greater zoom and magnification • Robust shock resistant design Features & benefits • Fast speed of response provides earliest warning • High sensitivity allows low alarm set points • Alignment free design makes installation simple • Duct flex and vibration tolerance keeps the system online • Integral functional gas test facility allows for simple system check • Contamination resistant optics reduce the need for unscheduled maintenance • Not affected by interference from water vapor • Immune to catalytic poisons • Works in inert atmospheres Features & Benefits: • Fast speed of response provides earliest warning • High sensitivity allows low alarm set points • Works in inert atmospheres Quick Specs: • Response speed: T90 less than 3 seconds (under normal operating conditions) • Range: 0 to 5 LEL m. • Operating temperature: -40° to +65°C (-40° to 150°F) Fire and Gas Consultancy Services
  • Sub-Category : Infrared Gas Detectors & Transmitters
  • Brand : Honeywell
Name
Description
File size
Image
SKU
Description
02104-N-5022
02104-N-5030
02104-N-4006X
02104-N-4006
02104-N-4007X
02104-N-5020
02104-N-5032
02104-N-5006
02104-N-4007
02104-N-6007
02104-N-6012
02104-N-5052
02104-N-6052
02104-N-7022
02104-N-6032
02104-N-6062
02104-N-7032
02104-N-7012
02104-N-5062
02104-N-6042
02104-N-7052
02104-N-7042
02104-N-7062
02104-N-6022
02104-N-XLAAUS
02104-N-XMAAUS
02104-N-XSAAUS
02104-N-5007
02104-N-6006
02104-N-4024
02104-N-4034
02104-N-5012
02104-N-4044
02104-N-4054
02104-N-6050
02104-N-4064
02104-N-6010
02104-N-6060
02104-N-6020
02104-N-5040
02104-N-5042
02104-N-6030
02104-N-5050
02104-N-4014
02104-N-5010
02104-N-5060
02104-N-6040
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy