Commercial Gas Detection
Touchpoint™ Plus Controller
Touchpoint™ Plus Controller
Touchpoint™ Plus is an easily configurable, wall mounted control system that supports up to sixteen channels of gas detection. Its intuitive user interface and modular approach enables you to take control of your safety system and configure it to meet your needs for a wide range of applications.
Product Overview:
Touchpoint™ Plus takes the user experience to the next level. With its unique user interface, operators are able to take control of their gas detection system, safe in the knowledge that their site and staff are protected and productivity is maintained.
Designed to work across multiple industries, Touchpoint™ Plus' modular architecture enables you to customize your system to meet your specific application requirements.
Large touchscreen LCD
Built around its intuitive, ergonomic touchscreen, Touchpoint™ Plus is designed for ease. From here operators can configure, operate and maintain their gas detection system simply and efficiently by simply touching the screen. The multilingual interface simplifies operation, reducing training requirements and costs. Real-time data is presented in an easy to navigate menu system, whilst historical data can be downloaded to monitor developing threats.
At a glance system visibility
When fast and informed decisions need to be made, Touchpoint™ Plus' full color traffic light style status indicators provide clarity from a distance allowing operators to see system status at-a-glance and make time critical decisions easily.
Unique industrial design
Made of high-impact polymer plastic, Touchpoint™ Plus is versatile and durable. It is dust-proof, water-proof and has been tested to withstand the toughest environments in which our customers operate - indoors and out. Touchpoint™ Plus can be directly wall mounted, or for an easier 1-man installation there is an optional mounting plate. Behind the hinged front cover there is plenty of space for wiring and a unique tiered terminal arrangement for easy access. Cable entries are pre-drilled and sealed ready to use, further reducing installation time and cost.
Honeywell Analytics' full system solution
Touchpoint™ Plus provides a reliable safety solution for small scale gas detection systems across a wide range of applications and industries. As the heart of your gas detection system, Touchpoint™ Plus is designed to work with Honeywell’s industry leading gas detectors and drive actuators, audible and visual alarms to provide a complete end-to-end, highly configurable safety solution
Features & Benefits:
• Quick and easy setup and use
• Intuitive touchscreen user interface
• Traffic light style status at a glance
• Ergonomic industrial design
• Suited to a wide range of industries
Quick Specs:
• Supports up to 16 channels of gas detection
• Accepts 2 or 3 wire mA or mV inputs
• Touchscreen LCD
• Built-in powered alarm relays.
Fire and Gas Consultancy Services
- Sub-Category : Gas Detection Controllers
- Brand : Honeywell
Name
Description
File size
3.38 MB
140.96 KB
3.41 MB
178.85 KB
361.84 KB
158.17 KB
641.97 KB
76.59 KB
320.44 KB
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now