Check icon

Success

Your request has been successfully submitted.

Commercial Gas Detection

Manning VL

Manning VL

placeholder
Continuously monitor for potential leaks in the vent lines of refrigeration systems. Product Overview: The Manning Vent Line sensor continuously monitors vent line headers for Ammonia and fluorocarbons. The Manning Vent Line (VL) is designed to continuously monitor for high concentrations of Ammonia or fluorocarbons in vent lines of refrigeration systems. High concentrations of refrigerant gases in vent lines are warnings of system overpressure or leaking relief valves. Either can pose danger to employees and equipment. Wasted refrigerants are costly and can mean overtime labor and plant downtime. Designed to be installed in refrigeration vent lines, the VL sensor is supplied with a 2” cast steel “T”, plug and nipple. The sensor is embedded in a 2” forged steel bull plug and houses a four-point terminal strip for electrically connecting the sensor and pre-amp. The linear 4/20 mA output pre-amp is housed in a separate enclosure. The Manning Vent Line leak detector is designed to be electrically connected to and monitored by all Honeywell Analytics readouts or can send a signal directly to a PLC. Additional Features and Benefits Applications • Ammonia or Fluorocarbon Monitoring of Refrigeration System Vent Lines • Equipment Rooms • Refrigeration Systems Beneficial Features • Improves personnel, product and equipment safety • Extremely reliable sensor assembly • Easy to calibrate and adjust • Simple to install • Continuous monitoring • Can potentially lower insurance rates • Input directly to central alarm systems • Linear 4/20 mA output Features & Benefits: • Extremely reliable sensor assembly • Simple to install • Potential to help lower insurance rates Quick Specs: • Sensor is embedded in a 2” forged steel bull plug • Four-point terminal strip to connect sensor and pre-amp • Linear 4/20 mA output pre-amp housed in separate enclosure
  • Brand : Manning
  • Sub-Category : Gas Detection Sensors & Transmitters
Name
Description
File size
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy